Quantity | Unit price |
---|---|
5 - 19 | £ 31.233 |
20 + | £ 30.5989 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 58.0 mm |
---|---|
Height | 2.283 in |
Thread Size | M12 |
Orientation | Male to Female |
Shape | Conical |
Commodity Code | 7326909890 |
Base Diameter | 70.0 mm |
Base Diameter | 2.756 in |
Diameter | 70.0 mm |
Diameter | 2.756 in |
Base Shape | Conical |
Full Material | Steel;Rubber |
Mounting Method | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.