Quantity | Unit price |
---|---|
20 - 99 | £ 6.8986 |
100 + | £ 6.7657 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Height | 35.0 mm |
---|---|
Height | 1.378 in |
Thread Size | M10 |
Orientation | Male to Female |
Shape | Conical |
Commodity Code | 7326909890 |
Base Diameter | 30.0 mm |
Base Diameter | 1.181 in |
Base Height | 35.0 mm |
Base Height | 1.378 in |
Diameter | 43.0 mm |
Diameter | 1.693 in |
Base Shape | Conical |
Full Material | Steel;Rubber |
Mounting Method | Threaded |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue