Menu Search

Buffer M10 63.0 mm 50.0 mm Steel;Rubber

Zinc Plated Steel & Rubber Sandwich Mount with M10 threaded stud absorbs the transmission of vibration.
Item code:

551996

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 £ 36.8591
20 - 59 £ 36.1305
60 + £ 35.3885
Standard pack: 10

Order in multiple of 10

Total price:

£ 368.59

10 x £ 36.8591

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Orientation Male to Female
Shape Conical
Commodity Code 7318190090
Base Shape Conical
Full Material Steel;Rubber
Mounting Method Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us