Menu Search

Anti-Vibration Cylinders

In stock

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 8.06 - £ 11.511 Request the lead time here
70.0
Male/Male
M10
50.0
£ 13.84 - £ 19.774 Request the lead time here
75.0
Male/Male
M12
30.0
£ 34.53 - £ 57.5552 Request the lead time here
130.0
Male/Male
M16
40.0
£ 1.67 - £ 2.391 37 In stock
15.0
Male/Male
M4
10.0
£ 1.80 - £ 2.9941 35 In stock
15.0
Male/Male
M4
25.0
£ 1.49 - £ 2.1265 2 In stock
16.0
Male/Male
M4
15.0
£ 1.26 - £ 2.518 82 In stock
20.0
Male/Male
M6
15.0
£ 1.38 - £ 2.7613 46 In stock
25.0
Male/Male
M6
15.0
£ 1.81 - £ 2.5815 23 In stock
25.0
Male/Male
M6
40.0
£ 1.65 - £ 3.3009 132 In stock
30.0
Male/Male
M8
30.0
£ 4.98 - £ 7.1203 21 In stock
35.0
Male/Male
M8
40.0
£ 2.13 - £ 4.2637 137 In stock
40.0
Male/Male
M8
30.0
£ 3.59 - £ 7.1732 189 In stock
50.0
Male/Male
M10
45.0
£ 1.711 - £ 2.4439 Request the lead time here
10.0
Male/Male
M4
10.0
£ 1.97 - £ 2.8142 10 In stock
6.0
Male/Male
M3
7.0
£ 8.09 - £ 16.1768 4 In stock
75.0
Male/Male
M12
55.0
£ 9.97 - £ 19.9327 Request the lead time here
80.0
Male/Male
M14
40.0
£ 10.51 - £ 17.5099 1 In stock
80.0
Male/Male
M14
50.0
£ 1.36 - £ 2.2747 166 In stock
10.0
Male/Female
M4
10.0
£ 2.21 - £ 3.1528 5 In stock
15.0
Male/Female
M4
22.0
  • of 14
Anti-Vibration Cylinder Male/Male M10 70.0 50.0 Steel

20195649

Price Range
£ 11.511 - £ 8.06

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • h1
    50.0
  • d2
    M10
  • l1
    30.0
Anti-Vibration Cylinder Male/Male M12 75.0 30.0 Steel

20195663

Price Range
£ 19.774 - £ 13.84

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    75.0
  • h1
    30.0
  • d2
    M12
  • l1
    37.0
Anti-Vibration Cylinder Male/Male M16 130.0 40.0 Steel

20195168

Price Range
£ 57.5552 - £ 34.53

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    130.0
  • h1
    40.0
  • d2
    M16
  • l1
    45.0
Anti-Vibration Cylinder Male/Male M4 15.0 10.0 Steel

20195175

Price Range
£ 2.391 - £ 1.67

Stock Levels
37 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • h1
    10.0
  • d2
    M4
  • l1
    10-14
Anti-Vibration Cylinder Male/Male M4 15.0 25.0 Steel

20195212

Price Range
£ 2.9941 - £ 1.80

Stock Levels
35 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • h1
    25.0
  • d2
    M4
  • l1
    10-14
Anti-Vibration Cylinder Male/Male M4 16.0 15.0 Steel

20195243

Price Range
£ 2.1265 - £ 1.49

Stock Levels
2 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    16.0
  • h1
    15.0
  • d2
    M4
  • l1
    14.0
Anti-Vibration Cylinder Male/Male M6 20.0 15.0 Steel

20195298

Price Range
£ 2.518 - £ 1.26

Stock Levels
82 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • h1
    15.0
  • d2
    M6
  • l1
    16.0
Anti-Vibration Cylinder Male/Male M6 25.0 15.0 Steel

20195366

Price Range
£ 2.7613 - £ 1.38

Stock Levels
46 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • h1
    15.0
  • d2
    M6
  • l1
    18.0
Anti-Vibration Cylinder Male/Male M6 25.0 40.0 Steel

20195403

Price Range
£ 2.5815 - £ 1.81

Stock Levels
23 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    25.0
  • h1
    40.0
  • d2
    M6
  • l1
    18.0
Anti-Vibration Cylinder Male/Male M8 30.0 30.0 Steel

20195441

Price Range
£ 3.3009 - £ 1.65

Stock Levels
132 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    30.0
  • h1
    30.0
  • d2
    M8
  • l1
    20.0
Anti-Vibration Cylinder Male/Male M8 35.0 40.0 Steel

20195458

Price Range
£ 7.1203 - £ 4.98

Stock Levels
21 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    35.0
  • h1
    40.0
  • d2
    M8
  • l1
    23.0
Anti-Vibration Cylinder Male/Male M8 40.0 30.0 Steel

20195496

Price Range
£ 4.2637 - £ 2.13

Stock Levels
137 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • h1
    30.0
  • d2
    M8
  • l1
    23.0
Anti-Vibration Cylinder Male/Male M10 50.0 45.0 Steel

20195557

Price Range
£ 7.1732 - £ 3.59

Stock Levels
189 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    50.0
  • h1
    45.0
  • d2
    M10
  • l1
    25.0
Anti-Vibration Cylinder Male/Male M4 10.0 10.0 Steel

20195144

Price Range
£ 2.4439 - £ 1.711

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    10.0
  • h1
    10.0
  • d2
    M4
  • l1
    10.0
Anti-Vibration Cylinder Male/Male M3 6.0 7.0 Steel

20195625

Price Range
£ 2.8142 - £ 1.97

Stock Levels
10 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    6.0
  • h1
    7.0
  • d2
    M3
  • l1
    10.0
Anti-Vibration Cylinder Male/Male M12 75.0 55.0 Steel

20195694

Price Range
£ 16.1768 - £ 8.09

Stock Levels
4 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    75.0
  • h1
    55.0
  • d2
    M12
  • l1
    35.0
Anti-Vibration Cylinder Male/Male M14 80.0 40.0 Steel

20195717

Price Range
£ 19.9327 - £ 9.97

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    80.0
  • h1
    40.0
  • d2
    M14
  • l1
    35.0
Anti-Vibration Cylinder Male/Male M14 80.0 50.0 Steel

20195724

Price Range
£ 17.5099 - £ 10.51

Stock Levels
1 In stock
Attributes
  • Thread Type
    Male/Male
  • d1
    80.0
  • h1
    50.0
  • d2
    M14
  • l1
    35.0
Anti-Vibration Cylinder Male/Female M4 10.0 10.0 Steel

20195793

Price Range
£ 2.2747 - £ 1.36

Stock Levels
166 In stock
Attributes
  • Thread Type
    Male/Female
  • d1
    10.0
  • h1
    10.0
  • d2
    M4
  • l1
    10.0
Anti-Vibration Cylinder Male/Female M4 15.0 22.0 Steel

20195823

Price Range
£ 3.1528 - £ 2.21

Stock Levels
5 In stock
Attributes
  • Thread Type
    Male/Female
  • d1
    15.0
  • h1
    22.0
  • d2
    M4
  • l1
    14.0