Menu Search

Vibration Mount Grommet Black 9.7 mm 4.0 mm

This screw is made from neoprene rubber and, when used with the corresponding screw, dampen vibration and protect your assembly from vibration related damage. Can also reduce noise. Used with screw VGS-1 or VGS-4.
Item code:

VG-3

98 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.3098
5000 + £ 0.3029
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 309.80

1000 x £ 0.3098

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene Rubber
Shape Round
Style Grommet
Type Female
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us