10178133
VG-5
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2055 |
| 5000 - 9999 | £ 0.2012 |
| 10000 + | £ 0.197 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 5.5 mm |
|---|---|
| Overall Height | 0.217 in |
| Colour | Black |
| Full Material | Neoprene Rubber |
| Type | 2 |
| Commodity Code | 4016999790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue