Anti-vibration machine mounts featuring a galvanised steel ST37 casing and a natural rubber moulding. These dampening mounts have a 60 shore rubber hardness and break safe options are available in the range. These mounts are available in a mix of types and thread sizes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Overall Diameter | Base Height | Hole Diameter | Overall Height | Base Diameter | View |
---|---|---|---|---|---|---|---|---|
£ 34.9597 - £ 43.0152 | Request the lead time here |
4.173 in
106.0 mm
|
|
|
1.496 in
38.0 mm
|
|
||
£ 19.112 - £ 23.5083 | 4 In stock |
1.89 in
48.0 mm
|
|
|
0.906 in
23.0 mm
|
|
||
£ 34.9597 - £ 43.0152 | Request the lead time here |
3.976 in
101.0 mm
|
|
|
1.496 in
38.0 mm
|
|
||
£ 93.691 - £ 108.1172 | Request the lead time here |
6.299 in
160.0 mm
|
|
|
2.362 in
60.0 mm
|
|
||
£ 31.4585 - £ 38.7242 | 3 In stock |
3.622 in
92.0 mm
|
|
|
1.772 in
45.0 mm
|
|
||
£ 24.9298 - £ 30.6687 | 46 In stock |
1.89 in
48.0 mm
|
|
|
0.906 in
23.0 mm
|
|
||
£ 46.2005 - £ 56.8885 | 8 In stock |
3.976 in
101.0 mm
|
|
|
1.496 in
38.0 mm
|
|
||
£ 23.5083 - £ 28.9313 | Request the lead time here |
2.441 in
62.0 mm
|
|
|
1.181 in
30.0 mm
|
|
||
1460882 | £ 45.6477 - £ 56.2041 | Request the lead time here |
4.173 in
106.0 mm
|
|
|
1.496 in
38.0 mm
|
|
|
£ 136.4167 - £ 146.9204 | Request the lead time here |
6.299 in
160.0 mm
|
|
|
2.362 in
60.0 mm
|
|
||
£ 30.2738 - £ 37.25 | 7 In stock |
2.441 in
62.0 mm
|
|
|
1.181 in
30.0 mm
|
|
||
£ 40.8302 - £ 50.2809 | 13 In stock |
3.622 in
92.0 mm
|
|
|
1.772 in
45.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue