Quantity | Unit price |
---|---|
500 + | £ 0.0894 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Threaded |
---|---|
Material | LDPE |
Colour | Clear |
Thread Type | BSP |
Overall Height | 11.0 mm |
Overall Height | 0.433 in |
Threaded Length | 5.0 mm |
Threaded Length | 0.197 in |
Compatible Thread Sizes (All) | 1/4" x 19 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue