Quantity | Unit price |
---|---|
1000 + | £ 0.1719 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.4 mm |
---|---|
Head Height | 0.094 in |
Lip Height | 1 mm |
Lip Height | .040 in |
Shoulder Diameter | 4.9 mm |
Shoulder Diameter | .194 in |
Shoulder Length | 7.4 mm |
Shoulder Length | 0.290 in |
Thread Length | 5.1 mm |
Thread Length | 0.201 in |
Thread Size | M3 |
Drive Type | Crossed Drive |
For Use With | VG-2;VG-4 |
Full Material | Carbon Steel |
Finish | Zinc Clear Dichromate |
Commodity Code | 7318153590 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.