Menu Search

Shoulder Screw 5.1 mm 0.195 in (L) Carbon Steel

This Cross drive shoulder screw is an ideal solution to reduce unwanted vibration and noise in various applications when used with the corresponding anti-vibration grommet (sold separately). It protects against shocks. Used with the anti-vibration grommet VG-5. Made from Carbon Steel.
Item code:

VGS-6

19234 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1401
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 140.10

1000 x £ 0.1401

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Height 2.4 mm
Lip Height 1.3 mm
Shoulder Diameter 3.7 mm
Shoulder Length 5 mm
Thread Length 5.1 mm
Thread Size M3
Drive Type Crossed Drive
For Use With VG-5
Full Material Carbon Steel
Finish Zinc Clear Dichromate
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us