Menu Search

Ball Knob 25.0 mm M6 Bakelite PA6 GF Black

Item code:

107062569916

7874 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 2.14
50 - 999 £ 2.0983
1000 + £ 2.0566
Standard pack: 10

Order in multiple of 10

Total price:

£ 21.40

10 x £ 2.14

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Finish Gleaming
Knob Material Bakelite PA6 GF
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us