Menu Search

Ball Knob 40.0 mm M10 Bakelite PA6 GF Black

Item code:

107104069916

2708 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 3.053
50 + £ 2.9846
Standard pack: 10

Order in multiple of 10

Total price:

£ 30.53

10 x £ 3.053

Add sample +

Specifications

Imperial
Metric
SKU attributes
Knob Diameter 40.0 mm
Knob Height 37.0 mm
Thread Size M10
Finish Gleaming
Knob Material Bakelite PA6 GF
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us