Quantity | Unit price |
---|---|
10 - 49 | £ 6.8455 |
50 + | £ 6.7085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 50.0 mm |
---|---|
Knob Diameter | 1.969 in |
Knob Height | 46.0 mm |
Knob Height | 1.811 in |
Thread Size | M14 |
Finish | Gleaming |
Knob Material | Bakelite PA6 GF |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue