Menu Search

Ball Knob 15.0 mm (DIA) 4.8 mm Black

Item code:

3314BLACK

4972 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.321
5000 + £ 0.1528
Standard pack: 5000

Order in multiple of 500

Total price:

£ 160.50

500 x £ 0.321

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 4.8 mm
Finish No Finish
Knob Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us