Quantity | Unit price |
---|---|
125 - 1249 | £ 0.5775 |
1250 + | £ 0.4887 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 25.0 mm |
---|---|
Knob Diameter | 0.984 in |
Thread Size | 6.0 mm |
Finish | No Finish |
Knob Material | LDPE |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue