Menu Search

Ball Knob 30.0 mm (DIA) 12.7 mm Black

Item code:

3731BLACK

117 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
125 - 624 £ 1.1777
625 + £ 0.9268
Standard pack: 625

Order in multiple of 125

Total price:

£ 147.21

125 x £ 1.1777

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 12.7 mm
Finish No Finish
Knob Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us