Menu Search

Ball Knob 36.0 mm (DIA) 12.7 mm Black

Item code:

3831BLACK

830 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 £ 2.1548
350 + £ 1.5703
Standard pack: 350

Order in multiple of 35

Total price:

£ 75.42

35 x £ 2.1548

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 12.7 mm
Finish No Finish
Knob Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us