Menu Search

Ball Knob 40.0 mm M8 Phenolic Black

Item code:

462101

931 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 4.7513
100 + £ 2.715
Standard pack: 100

Order in multiple of 10

Total price:

£ 47.51

10 x £ 4.7513

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Finish Gloss
Knob Material Phenolic
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us