Quantity | Unit price |
---|---|
10 - 99 | £ 4.8097 |
100 + | £ 2.6749 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 40.0 mm |
---|---|
Knob Diameter | 1.575 in |
Knob Height | 40.0 mm |
Knob Height | 1.575 in |
Thread Size | M12 |
Finish | Gloss |
Knob Material | Phenolic |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue