Quantity | Unit price |
---|---|
10 - 49 | £ 10.5713 |
50 - 99 | £ 10.3519 |
100 - 149 | £ 10.1473 |
150 - 199 | £ 9.9425 |
200 + | £ 9.7232 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 16.0 mm |
---|---|
Knob Diameter | 0.63 in |
Thread Size | M5 |
Finish | Chrome |
Knob Material | Stainless Steel |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue