Menu Search

Ball Knob 20.0 mm M5 Stainless Steel Natural

Item code:

498435

270 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 13.8945
50 - 99 £ 13.6169
100 - 149 £ 13.3393
150 + £ 13.0617
Standard pack: 10

Order in multiple of 10

Total price:

£ 138.95

10 x £ 13.8945

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Finish Chrome
Knob Material Stainless Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us