Menu Search

Ball Knob 20.0 mm M6 Stainless Steel Natural

Item code:

498436

6 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 14.2418
Standard pack: 10

Order in multiple of 10

Total price:

£ 142.42

10 x £ 14.2418

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Finish Chrome
Knob Material Stainless Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us