Menu Search

Ball Knob 25.0 mm M10 Stainless Steel Natural

Item code:

498439

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 20.599
Standard pack: 10

Order in multiple of 10

Total price:

£ 205.99

10 x £ 20.599

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Finish Chrome
Knob Material Stainless Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us