Menu Search

Ball Knob 44.0 mm M10 Stainless Steel Natural

Item code:

498446

96 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 158.7221
10 + £ 74.7678
Standard pack: 10

Order any quantity

Total price:

£ 158.72

1 x £ 158.7221

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Finish Chrome
Knob Material Stainless Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us