Menu Search

Ball Knob 16.0 mm M5 Aluminium Natural

Item code:

498449

310 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 11.722
50 - 99 £ 11.491
100 - 149 £ 11.2456
150 - 199 £ 11.0146
200 + £ 10.7837
Standard pack: 10

Order in multiple of 10

Total price:

£ 117.22

10 x £ 11.722

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Finish Polished
Knob Material Aluminium
Commodity Code 7616991099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us