Menu Search

Ball Knob 20.0 mm M5 Aluminium Natural

Item code:

498452

28 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 12.399
50 - 99 £ 12.1559
100 - 149 £ 11.8985
150 - 199 £ 11.6554
200 + £ 11.4122
Standard pack: 10

Order in multiple of 10

Total price:

£ 123.99

10 x £ 12.399

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Finish Polished
Knob Material Aluminium
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us