Quantity | Unit price |
---|---|
10 - 49 | £ 12.2158 |
50 - 99 | £ 11.9763 |
100 - 149 | £ 11.7226 |
150 - 199 | £ 11.4831 |
200 + | £ 11.2436 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 20.0 mm |
---|---|
Knob Diameter | 0.787 in |
Thread Size | M6 |
Finish | Polished |
Knob Material | Aluminium |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue