Menu Search

Ball Knob 38.0 mm M6 Aluminium Natural

Item code:

498460

130 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 72.947
10 - 49 £ 34.3577
50 + £ 33.6648
Standard pack: 10

Order any quantity

Total price:

£ 72.95

1 x £ 72.947

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Finish Polished
Knob Material Aluminium
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us