Quantity | Unit price |
---|---|
1 - 9 | £ 71.869 |
10 - 49 | £ 33.85 |
50 + | £ 33.1673 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 38.0 mm |
---|---|
Knob Diameter | 1.496 in |
Thread Size | M8 |
Finish | Polished |
Knob Material | Aluminium |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue