Menu Search

Ball Knob 38.0 mm M10 Aluminium Natural

Item code:

498462

60 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 73.8132
10 - 49 £ 34.7619
50 + £ 34.069
Standard pack: 10

Order any quantity

Total price:

£ 73.81

1 x £ 73.8132

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Finish Polished
Knob Material Aluminium
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us