Menu Search

Ball Knob 44.0 mm M10 Aluminium Natural

Item code:

498463

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 £ 96.1439
10 - 49 £ 45.3002
50 + £ 44.3907
Standard pack: 10

Order any quantity

Total price:

£ 96.14

1 x £ 96.1439

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Finish Polished
Knob Material Aluminium
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us