Menu Search

Ball Knob 20.0 mm 6.0 mm Stainless Steel Natural

Item code:

498468

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 14.8697
50 - 99 £ 14.5801
100 - 149 £ 14.2761
150 + £ 13.9865
Standard pack: 10

Order in multiple of 10

Total price:

£ 148.70

10 x £ 14.8697

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 6.0 mm
Finish Chrome
Knob Material Stainless Steel
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us