Menu Search

Ball Knob 16.0 mm 4.0 mm Aluminium Natural

Item code:

498477

170 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 13.3389
50 - 99 £ 13.079
100 - 149 £ 12.8047
150 + £ 12.5449
Standard pack: 10

Order in multiple of 10

Total price:

£ 133.39

10 x £ 13.3389

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 4.0 mm
Finish Polished
Knob Material Aluminium
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us