Quantity | Unit price |
---|---|
10 - 49 | £ 17.1241 |
50 - 99 | £ 16.7827 |
100 + | £ 16.4414 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Knob Diameter | 25.0 mm |
---|---|
Knob Diameter | 0.984 in |
Thread Size | 8.0 mm |
Finish | Polished |
Knob Material | Aluminium |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue