Quantity | Unit price |
---|---|
25 - 124 | £ 3.5256 |
125 - 499 | £ 1.6858 |
500 + | £ 1.5432 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1 in |
Knob Diameter | 47.8 mm |
Knob Diameter | 1.882 in |
Knob Height | 44.5 mm |
Knob Height | 1.752 in |
Shaft Length | 16.0 mm |
Shaft Length | 0.63 in |
Shaft Center to End Width | 16.0 mm |
Shaft Center to End Width | 0.63 in |
Thread Size | M10/M12 |
Finish | No Finish |
Grip Type | Soft Touch Grip |
Insert Type | Self Tapping Blind Hole |
Knob Colour | Black |
Knob Material | TPE |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue