Quantity | Unit price |
---|---|
30 - 299 | £ 2.6746 |
300 - 1199 | £ 1.2734 |
1200 + | £ 1.1749 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.752 in |
Knob Diameter | 35.1 mm |
Knob Diameter | 1.382 in |
Knob Height | 32.5 mm |
Knob Height | 1.28 in |
Thread Size | M8 x 1.25 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue