Quantity | Unit price |
---|---|
20 - 199 | £ 1.9914 |
200 - 799 | £ 0.9492 |
800 + | £ 0.8597 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.752 in |
Knob Diameter | 40.9 mm |
Knob Diameter | 1.61 in |
Knob Height | 38.6 mm |
Knob Height | 1.52 in |
Thread Size | M8 x 1.25 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue