Quantity | Unit price |
---|---|
25 - 124 | £ 3.3554 |
125 - 499 | £ 1.608 |
500 + | £ 1.4264 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1 in |
Knob Diameter | 47.8 mm |
Knob Diameter | 1.882 in |
Knob Height | 44.5 mm |
Knob Height | 1.752 in |
Thread Size | M8 x 1.25 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue