Menu Search

Ball Knob 40.0 mm M10 Thermoplastic Black

Item code:

RST-14

10 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 5.1555
Standard pack: 1

Order in multiple of 1

Total price:

£ 5.16

1 x £ 5.1555

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Finish No Finish
Knob Material Thermoplastic
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us