Quantity | Unit price |
---|---|
1 + | £ 2.7765 |
Knob Diameter | 40.0 mm |
---|---|
Knob Diameter | 1.575 in |
Thread Size | M10 |
Finish | No Finish |
Knob Material | Thermoplastic |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue