Menu Search

Ball Plungers Press Fit

In stock

These Press Fit Spring Plungers are used as detents as well as for push-on and push-off applications and ejectors. Available in type 1 - Stainless Steel Housing and Ball – AISI 305/20c & type 2 - Plastic Housing and Stainless Steel Ball.

Series Code :SR6575

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
13 results
Product SKUs information
Essentra Part Number Price range Availability Body Thread Size Stud Thread Size Initiating Force Force Full retraction Body Material Type View
£ 1.2616 - £ 2.9915 185 In stock
3.0 mm
5.0
3.0 N
10.0 N
Stainless Steel
1
£ 1.4222 - £ 2.7854 Request the lead time here
2.4 mm
4.0
4.0 N
9.0 N
Stainless Steel
1
10211090 £ 2.3488 - £ 4.2413 Request the lead time here
8.5 mm
13.0
16.0 N
37.0 N
Stainless Steel
1
£ 0.9501 - £ 2.1416 22 In stock
6.5 mm
7.0
6.0 N
15.0 N
Blue Acetal
2
£ 1.4379 - £ 3.2249 Request the lead time here
4.0 mm
6.0
6.0 N
14.0 N
Stainless Steel
1
10211120 £ 0.8433 - £ 1.8697 Request the lead time here
4.6 mm
5.0
5.0 N
13.0 N
Blue Acetal
2
£ 0.9995 - £ 1.7409 Request the lead time here
3.5 mm
4.0
3.0 N
8.0 N
Blue Acetal
2
£ 1.7609 - £ 4.0031 Request the lead time here
6.5 mm
9.0
11.0 N
28.0 N
Stainless Steel
1
£ 0.8986 - £ 2.0155 Request the lead time here
5.6 mm
6.0
6.0 N
14.0 N
Blue Acetal
2
£ 3.1431 - £ 3.1431 Request the lead time here
11.0 mm
13.0
9.0 N
22.0 N
Blue Acetal
2
£ 1.5201 - £ 3.4267 Request the lead time here
5.0 mm
7.0
7.0 N
18.0 N
Stainless Steel
1
£ 4.4939 - £ 4.4939 Request the lead time here
10.0 mm
16.0
16.0 N
56.0 N
Stainless Steel
1
£ 1.1005 - £ 2.5019 Request the lead time here
8.5 mm
9.0
8.0 N
27.0 N
Blue Acetal
2
Ball Plunger 5.0 mm 4.0 mm Stainless Steel

10211052

Price Range
£ 2.9915 - £ 1.2616

Stock Levels
185 In stock
Attributes
  • Body Thread Length
    3.0 mm
  • Force Full retraction
    10.0 N
  • Initiating Force
    3.0 N
  • Nose Diameter
    4.0 mm
  • Width
    0.9 mm
Ball Plunger 4.0 mm 3.0 mm Stainless Steel

10211045

Price Range
£ 2.7854 - £ 1.4222

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    2.4 mm
  • Force Full retraction
    9.0 N
  • Initiating Force
    4.0 N
  • Nose Diameter
    3.0 mm
  • Width
    0.7 mm
Ball Plunger 13.0 mm 10.0 mm Stainless Steel

10211090

Price Range
£ 4.2413 - £ 2.3488

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    8.5 mm
  • Force Full retraction
    37.0 N
  • Initiating Force
    16.0 N
  • Nose Diameter
    10.0 mm
  • Width
    1.7 mm
Ball Plunger 7.0 mm 6.0 mm Stainless Steel

10211144

Price Range
£ 2.1416 - £ 0.9501

Stock Levels
22 In stock
Attributes
  • Body Thread Length
    5.0 mm
  • Force Full retraction
    15.0 N
  • Initiating Force
    6.0 N
  • Nose Diameter
    6.0 mm
  • Width
    1.0 mm
Ball Plunger 6.0 mm 5.0 mm Stainless Steel

10211069

Price Range
£ 3.2249 - £ 1.4379

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    4.0 mm
  • Force Full retraction
    14.0 N
  • Initiating Force
    6.0 N
  • Nose Diameter
    5.0 mm
  • Width
    1.0 mm
Ball Plunger 5.0 mm 4.0 mm Stainless Steel

10211120

Price Range
£ 1.8697 - £ 0.8433

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    3.0 mm
  • Force Full retraction
    13.0 N
  • Initiating Force
    5.0 N
  • Nose Diameter
    4.0 mm
  • Width
    0.9 mm
Ball Plunger 4.0 mm 3.0 mm Stainless Steel

10211113

Price Range
£ 1.7409 - £ 0.9995

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    2.4 mm
  • Force Full retraction
    8.0 N
  • Initiating Force
    3.0 N
  • Nose Diameter
    3.0 mm
  • Width
    0.7 mm
Ball Plunger 9.0 mm 8.0 mm Stainless Steel

10211083

Price Range
£ 4.0031 - £ 1.7609

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    6.4 mm
  • Force Full retraction
    28.0 N
  • Initiating Force
    11.0 N
  • Nose Diameter
    8.0 mm
  • Width
    1.1 mm
Ball Plunger 6.0 mm 5.0 mm Stainless Steel

10211137

Price Range
£ 2.0155 - £ 0.8986

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    4.0 mm
  • Force Full retraction
    14.0 N
  • Initiating Force
    6.0 N
  • Nose Diameter
    5.0 mm
  • Width
    1.0 mm
Ball Plunger 13.0 mm 10.0 mm Stainless Steel

10211168

Price Range
£ 3.1431 - £ 3.1431

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    8.5 mm
  • Force Full retraction
    22.0 N
  • Initiating Force
    9.0 N
  • Nose Diameter
    10.0 mm
  • Width
    1.7 mm
Ball Plunger 7.0 mm 6.0 mm Stainless Steel

10211076

Price Range
£ 3.4267 - £ 1.5201

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    5.0 mm
  • Force Full retraction
    18.0 N
  • Initiating Force
    7.0 N
  • Nose Diameter
    6.0 mm
  • Width
    1.0 mm
Ball Plunger 16.0 mm 12.0 mm Stainless Steel

10211106

Price Range
£ 4.4939 - £ 4.4939

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    10.0 mm
  • Force Full retraction
    56.0 N
  • Initiating Force
    16.0 N
  • Nose Diameter
    12.0 mm
  • Width
    2.5 mm
Ball Plunger 9.0 mm 8.0 mm Stainless Steel

10211151

Price Range
£ 2.5019 - £ 1.1005

Stock Levels
Request the lead time here
Attributes
  • Body Thread Length
    6.4 mm
  • Force Full retraction
    27.0 N
  • Initiating Force
    8.0 N
  • Nose Diameter
    8.0 mm
  • Width
    1.1 mm