Quantity | Unit price |
---|---|
1 - 4 | £ 990.72 |
5 - 19 | £ 891.65 |
20 - 39 | £ 866.88 |
40 - 59 | £ 842.11 |
60 - 99 | £ 817.34 |
100 + | £ 743.04 |
Screw dia. x lead | 32x32 |
---|---|
Lead | 32.0 |
d1 | 32.35 |
d2 | 32.0 |
d3 | 28.40 |
l1 | 4000.0 |
Mass moment of inertia kg·m² | 6,89x10-4 |
Material | Steel |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue