Quantity | Unit price |
---|---|
1 - 4 | £ 38.111 |
5 - 19 | £ 34.30 |
20 - 39 | £ 30.49 |
40 - 99 | £ 26.68 |
100 + | £ 22.87 |
For Bolt | M10 |
---|---|
d1 | 32.0 |
d2 | 20.0 |
d3 | 13.0 |
h | 10.0 |
α app. | 4° |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.