Quantity | Unit price |
---|---|
1 - 4 | £ 46.3267 |
5 - 19 | £ 41.69 |
20 - 39 | £ 37.06 |
40 - 99 | £ 32.43 |
100 + | £ 27.80 |
For Bolt | M16 |
---|---|
d1 | 45.0 |
d2 | 30.0 |
d3 | 20.0 |
h | 12.5 |
α app. | 4° |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.