Quantity | Unit price |
---|---|
1 - 4 | £ 119.3385 |
5 - 19 | £ 107.40 |
20 - 39 | £ 95.47 |
40 - 99 | £ 83.54 |
100 + | £ 71.60 |
For Bolt | M36 |
---|---|
d1 | 80.0 |
d2 | 61.0 |
d3 | 44.0 |
h | 20.0 |
α app. | 4° |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue