Quantity | Unit price |
---|---|
1 - 49 | £ 72.0709 |
50 - 99 | £ 64.86 |
100 - 199 | £ 57.66 |
200 - 499 | £ 54.05 |
500 + | £ 50.45 |
Thread hand | Right Hand |
---|---|
d1 | 22.0 |
l1 ±0.3 | 45.0 |
d2 | M16 |
d3 ±0.5 | 22.0 |
d4 ±0.5 | 30.0 |
d5 ±0.5 | 22.0 |
Weight g | 28.0 |
h1 ±0.3 | 20.0 |
h2 ±0.3 | 0.50 |
h3 | 220.9 |
l2 min | 21.5 |
A/F1 | 17.0 |
Extraction force min. kg | 10.0 |
Static load max. kg | 800.0 |
Dyn. load C max. kg | 320.0 |
Force required for movement max. kg | 10.0 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.