Menu Search

Ball & Socket Joints - with Flats on Housing

In stock

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
25 results
Product SKUs information
Item Code Price range Availability d2 Thread hand d1 l1 ±0.3 Material d3 ±0.5 d4 ±0.5 View
£ 1.88 - £ 3.1316 6877 In stock
M8
Right Hand
13.0
30.0
Steel
13.0
19.3
£ 1.66 - £ 2.7613 124 In stock
M5
Left Hand
8.0
22.0
Steel
8.0
12.8
£ 1.90 - £ 3.1634 33 In stock
M6
Left Hand
10.0
25.0
Steel
10.0
14.8
£ 3.78 - £ 6.3056 449 In stock
M10
Left Hand
16.0
35.0
Steel
16.0
24.0
£ 5.68 - £ 8.1148 381 In stock
M5
Right Hand
8.0
22.0
303 Stainless Steel
8.0
12.8
£ 9.26 - £ 13.2355 610 In stock
M10
Right Hand
16.0
35.0
303 Stainless Steel
16.0
24.0
£ 1.63 - £ 2.719 5425 In stock
M5
Right Hand
8.0
22.0
Steel
8.0
12.8
£ 1.72 - £ 2.8671 8185 In stock
M6
Right Hand
10.0
25.0
Steel
10.0
14.8
£ 14.59 - £ 24.3128 10 In stock
M14
Right Hand
19.0
45.0
Steel
22.0
30.0
£ 1.87 - £ 3.1211 107 In stock
M8
Left Hand
13.0
30.0
Steel
13.0
19.3
£ 6.51 - £ 9.2998 521 In stock
M8
Right Hand
13.0
30.0
303 Stainless Steel
13.0
19.3
£ 50.45 - £ 72.0709 9 In stock
M16
Right Hand
22.0
45.0
303 Stainless Steel
22.0
30.0
£ 12.86 - £ 18.3774 74 In stock
M8
Left Hand
13.0
30.0
303 Stainless Steel
13.0
19.3
£ 2.70 - £ 4.507 3884 In stock
M10
Right Hand
16.0
35.0
Steel
16.0
24.0
£ 2.55 - £ 4.2425 5177 In stock
M12
Right Hand
16.0
35.0
Steel
16.0
24.0
£ 11.93 - £ 19.8904 75 In stock
M14
Right Hand
19.0
45.0
Steel
22.0
30.0
£ 3.78 - £ 6.3056 115 In stock
M12
Left Hand
16.0
35.0
Steel
16.0
24.0
£ 6.11 - £ 8.7285 329 In stock
M6
Right Hand
10.0
25.0
303 Stainless Steel
10.0
14.8
£ 12.37 - £ 17.6686 16 In stock
M12
Right Hand
16.0
35.0
303 Stainless Steel
16.0
24.0
£ 12.32 - £ 17.607 270 In stock
M6
Left Hand
10.0
25.0
303 Stainless Steel
10.0
14.8
  • of 2
Ball & Socket Joint Right Hand 13.0 M8 Steel

20213572

Price Range
£ 3.1316 - £ 1.88

Stock Levels
6877 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Left Hand 8.0 M5 Steel

20213633

Price Range
£ 2.7613 - £ 1.66

Stock Levels
124 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3 ±0.5
    8.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20213640

Price Range
£ 3.1634 - £ 1.90

Stock Levels
33 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20213664

Price Range
£ 6.3056 - £ 3.78

Stock Levels
449 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20213718

Price Range
£ 8.1148 - £ 5.68

Stock Levels
381 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3 ±0.5
    8.0
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20213749

Price Range
£ 13.2355 - £ 9.26

Stock Levels
610 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 8.0 M5 Steel

20213541

Price Range
£ 2.719 - £ 1.63

Stock Levels
5425 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3 ±0.5
    8.0
Ball & Socket Joint Right Hand 10.0 M6 Steel

20213558

Price Range
£ 2.8671 - £ 1.72

Stock Levels
8185 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20213602

Price Range
£ 24.3128 - £ 14.59

Stock Levels
10 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20213657

Price Range
£ 3.1211 - £ 1.87

Stock Levels
107 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Right Hand 13.0 M8 303 Stainless Steel

20213732

Price Range
£ 9.2998 - £ 6.51

Stock Levels
521 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Right Hand 22.0 M16 303 Stainless Steel

20213787

Price Range
£ 72.0709 - £ 50.45

Stock Levels
9 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 13.0 M8 303 Stainless Steel

20213817

Price Range
£ 18.3774 - £ 12.86

Stock Levels
74 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Right Hand 16.0 M10 Steel

20213589

Price Range
£ 4.507 - £ 2.70

Stock Levels
3884 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 16.0 M12 Steel

20213596

Price Range
£ 4.2425 - £ 2.55

Stock Levels
5177 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20213619

Price Range
£ 19.8904 - £ 11.93

Stock Levels
75 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20213671

Price Range
£ 6.3056 - £ 3.78

Stock Levels
115 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 10.0 M6 303 Stainless Steel

20213725

Price Range
£ 8.7285 - £ 6.11

Stock Levels
329 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Right Hand 16.0 M12 303 Stainless Steel

20213756

Price Range
£ 17.6686 - £ 12.37

Stock Levels
16 In stock
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3 ±0.5
    16.0
Ball & Socket Joint Left Hand 10.0 M6 303 Stainless Steel

20213800

Price Range
£ 17.607 - £ 12.32

Stock Levels
270 In stock
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0