Quantity | Unit price |
---|---|
1 - 49 | £ 6.3374 |
50 - 99 | £ 5.70 |
100 - 199 | £ 5.07 |
200 - 499 | £ 4.75 |
500 + | £ 4.44 |
Thread hand | Right Hand |
---|---|
d1 | 16.0 |
l1 ±0.3 | 35.0 |
d2 | M10 |
d3 | 16.0 |
d4 | 24.0 |
h1 ±0.3 | 20.0 |
Weight g | 103.8 |
h2 ±0.3 | 16.0 |
l2 min | 15.5 |
A/F tol. h14 | 13.0 |
Extraction force min. kg | 8.0 |
Static load max. kg | 400.0 |
Dyn. load C max. kg | 160.0 |
Force required for movement max. kg | 8.0 |
Material | Steel |
Cap Material | Neoprene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue