Quantity | Unit price |
---|---|
1 - 49 | £ 6.1998 |
50 - 99 | £ 5.58 |
100 - 199 | £ 4.96 |
200 - 499 | £ 4.65 |
500 + | £ 4.34 |
Thread hand | Right Hand |
---|---|
d1 | 10.0 |
l1 ±0.3 | 25.0 |
d2 | M6 |
d3 | 10.0 |
d4 | 14.8 |
h1 ±0.3 | 12.5 |
Weight g | 25.2 |
h2 ±0.3 | 11.0 |
l2 min | 11.5 |
A/F tol. h14 | 8.0 |
Extraction force min. kg | 4.0 |
Static load max. kg | 100.0 |
Dyn. load C max. kg | 40.0 |
Force required for movement max. kg | 4.0 |
Material | Stainless Steel |
Cap Material | Neoprene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue