Quantity | Unit price |
---|---|
1 - 49 | £ 7.7763 |
50 - 99 | £ 7.00 |
100 - 199 | £ 6.22 |
200 - 499 | £ 5.83 |
500 + | £ 5.44 |
Thread hand | Right Hand |
---|---|
d1 | 13.0 |
l1 ±0.3 | 30.0 |
d2 | M8 |
d3 | 13.0 |
d4 | 19.3 |
h1 ±0.3 | 16.5 |
Weight g | 53.1 |
h2 ±0.3 | 13.0 |
l2 min | 14.0 |
A/F tol. h14 | 11.0 |
Extraction force min. kg | 6.0 |
Static load max. kg | 200.0 |
Dyn. load C max. kg | 80.0 |
Force required for movement max. kg | 6.0 |
Material | Stainless Steel |
Cap Material | Neoprene |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue